IESNA:LM-63-2002
[TEST]P942870
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7A-830-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28995
TILT=NONE
182 -1 1 37 11 1 1 1.5 1.5 0
1 1 199.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2644.9 2628.3 2593.7 2563.5 2556 2559 2568.1 2584.6 2599.7 2604.2
2605.7 2628.3 2675.1 2751.9 2880 3060.9 3280.9 3546.2 3885.3 4289.2
4747.3 5307.9 5987.6 6760.8 7592.7 8486.4 9343.9 9743.3 9158.5 7077.3
3850.6 1086.6 333.1 197.4 113 46.7 0
2644.9 2635.9 2599.7 2569.6 2562 2563.5 2572.6 2589.2 2602.7 2607.3
2610.3 2634.4 2679.6 2761 2886.1 3068.4 3291.5 3558.2 3906.4 4310.3
4783.5 5360.7 6067.5 6824.1 7671 8587.3 9426.8 9788.5 9066.6 6919
3671.3 1018.8 322.5 180.8 105.5 42.2 0
2644.9 2632.9 2598.2 2566.6 2553 2554.5 2559 2568.1 2574.1 2580.1
2589.2 2614.8 2663 2739.9 2866.5 3033.8 3247.8 3500.9 3828 4227.4
4726.2 5350.1 6082.6 6896.4 7740.4 8635.6 9481 9921.1 9386.1 7473.6
4436.8 1636.7 437.1 217 128.1 49.7 0
2644.9 2626.8 2593.7 2559 2540.9 2536.4 2539.4 2540.9 2540.9 2551.5
2566.6 2595.2 2643.4 2718.8 2827.3 2987 3199.5 3458.8 3785.8 4183.7
4723.2 5368.2 6191.1 7117.9 8067.4 8998.8 9868.4 10359.7 10088.4 8674.8
5956 2881.5 868.1 316.5 153.7 48.2 0
2644.9 2626.8 2595.2 2559 2536.4 2531.9 2534.9 2534.9 2534.9 2547
2574.1 2599.7 2640.4 2705.2 2803.2 2950.9 3164.9 3431.6 3760.2 4179.1
4732.2 5469.2 6420.2 7546 8703.4 9740.3 10576.7 11107.2 11170.5 10447.1
8331.1 5011 2128 542.5 182.4 42.2 0
2644.9 2622.3 2590.7 2554.5 2530.4 2525.9 2530.4 2536.4 2536.4 2548.5
2577.1 2598.2 2629.9 2699.2 2803.2 2950.9 3158.8 3431.6 3766.2 4207.8
4785 5577.7 6641.7 7939.3 9256.5 10400.4 11238.3 11862.2 12245 12000.9
10401.9 7303.3 3497.9 1098.7 233.6 54.3 0
2644.9 2626.8 2593.7 2556 2531.9 2525.9 2528.9 2534.9 2534.9 2547
2574.1 2602.7 2643.4 2709.7 2812.2 2962.9 3173.9 3439.2 3770.7 4189.7
4742.8 5481.3 6436.7 7546 8691.3 9750.8 10624.9 11233.8 11315.2 10519.4
8522.5 5204 2045.1 527.5 152.2 40.7 0
2644.9 2629.9 2598.2 2560.5 2536.4 2530.4 2534.9 2539.4 2544 2556
2575.6 2607.3 2658.5 2735.4 2845.4 2997.6 3213.1 3475.3 3802.4 4212.3
4754.8 5439.1 6266.4 7169.2 8093 9025.9 9910.6 10406.4 10067.3 8742.6
6126.3 2944.8 878.6 330.1 156.7 48.2 0
2644.9 2634.4 2601.2 2565.1 2545.5 2542.4 2548.5 2560.5 2571.1 2581.6
2595.2 2622.3 2675.1 2758 2881.5 3051.8 3264.3 3522 3844.6 4234.9
4729.2 5342.6 6061.5 6846.7 7666.5 8552.7 9423.8 9862.3 9401.2 7818.7
4940.2 1941.1 556.1 265.2 141.7 57.3 0
2644.9 2637.4 2602.7 2566.6 2550 2548.5 2559 2580.1 2598.2 2608.8
2619.3 2646.4 2696.2 2780.6 2910.2 3092.5 3315.6 3585.3 3916.9 4317.8
4782 5359.2 6023.8 6769.8 7562.5 8441.2 9277.6 9606.1 8985.2 6974.8
3822 1151.4 351.1 177.8 94.9 37.7 0
2644.9 2635.9 2602.7 2566.6 2550 2550 2560.5 2580.1 2599.7 2608.8
2617.8 2640.4 2691.6 2771.5 2899.6 3077.5 3299 3580.8 3913.9 4293.7
4750.3 5303.4 5965 6715.6 7472.1 8350.7 9205.3 9609.2 9084.7 7184.3
4070.6 1279.5 370.7 192.9 99.5 34.7 0
